Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-50-L-140
Part #:GR8520261.00
Catalog #:GR-BMQ852-50-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | C: | 14 in |
| LQ: | 7.85 in | BD: | 6.5 |
| AJ: | 5.88 | T: | 2 |
| BF: | 0.41 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| B: | 13 | D: | 5.12 |
| J: | 11 in | N: | 9.06 |
| I: | 7.5 in | O: | 4.78 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.91 | H-Tap size: | 5/8-11 UNC in |
| TAP Depth: | 1.25 in | A: | 7.19 |
Technical Specifications
| Input HP: | 6.777 | Mounting Style: | Base |
| Input Style: | C-face Quill | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | Frame Size: | 140TC |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Series Style: | GR-BMQ-L |
| No. of Gear Reductions: | Single | Output HP: | 5.199 |
| Series Code: | GR | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Overhung Load: | 3,560 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 6.777 | Output Diameter (in): | 2.000 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Assembly: | BMQ-L |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Model Code: | BMQ852 | Ratio: | 50:1 |
| Input Quill Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310031902 | Weight: | 247.00 LB |

