Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-50-L-180
Part #:GR8520297.00
Catalog #:GR-BMQ852-50-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | D: | 5.12 |
| F: | 5.81 | T: | 2 |
| J: | 11 in | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| C: | 14 in | N: | 9.06 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| O: | 4.78 in | B: | 13 |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.91 | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8 - 11 UNC in | A: | 7.19 |
Technical Specifications
| Series Code: | GR | Output Key: | 1/2 X 3.50 |
| Reducer Style: | Worm - Right Angle | Keyway: | 1/4 X 1/8 |
| Output Shaft Orientation: | L | Output RPM: | 35 |
| Input HP: | 6.777 | Series Style: | GR-BMQ-L |
| Mounting Style: | Base | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output HP: | 5.199 | Overhung Load: | 3,560 |
| Output Style: | L | Input Style: | C-face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.125 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 1.125 in | Output Diameter (in): | 2.000 in |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.777 | Assembly: | BMQ-L |
| Model Code: | BMQ852 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310032060 | Weight: | 247.00 LB |

