Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-60-L-180
Part #:GR8520298.00
Catalog #:GR-BMQ852-60-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | N: | 9.06 |
| I: | 7.5 in | C: | 14 in |
| O: | 4.78 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | T: | 2 |
| G: | 2.91 | BF: | 0.53 |
| J: | 11 in | K: | 5.5 in |
| RQ: | 7.98 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | H-Tap size: | 5/8 - 11 UNC in |
| A: | 7.19 | TAP Depth: | 1.25 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Output HP: | 4.263 |
| Input Style: | C-face Quill | Keyway: | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.50 | Output Style: | L |
| Series Code: | GR | Input HP: | 5.816 |
| Output Shaft Assembly Code: | L | Overhung Load: | 3,570 |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Output RPM: | 29 | Series Style: | GR-BMQ-L |
| Output Shaft Orientation: | L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Ratio: | 60:1 | Assembly: | BMQ-L |
| Input Quill Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 5.816 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Model Code: | BMQ852 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| UPC: | 690310032077 | Weight: | 247.00 LB |

