Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-80-R-180
Part #:GR8520311.00
Catalog #:GR-BMQ852-80-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BD: | 9 |
| O: | 4.78 in | LQ1: | 8.61 in |
| D: | 5.12 | F: | 5.81 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.91 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| C: | 14 in | K: | 5.5 in |
| N: | 9.06 | J: | 11 in |
| BF: | 0.53 | T: | 2 |
| B: | 13 | H-Tap size: | 5/8-11 UNC in |
| A: | 7.19 | TAP Depth: | 1.25 in |
Technical Specifications
| Input HP: | 2.906 | Overhung Load: | 3,590 |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.50 |
| Output Shaft Orientation: | R | Output HP: | 1.902 |
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Style: | GR-BMQ-R | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Frame Size: | 180TC | Keyway: | 1/4 X 1/8 |
| Output Diameter (in): | 2.000 in | Input Quill Diameter (in): | 1.125 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Model Code: | BMQ852 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Input Diameter (in): | 1.125 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5478 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310032169 | Weight: | 247.00 LB |

