Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-80-D-180
Part #:GR8520323.00
Catalog #:GR-BMQ852-80-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| B: | 13 | C: | 14 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| F: | 5.81 | BD: | 9 |
| BF: | 0.53 | T: | 2 |
| A: | 7.19 | AK: | 8.5 |
| LQ1: | 8.61 in | K: | 5.5 in |
| H-Tap size: | 5/8-11 UNC in | G: | 2.91 |
| N: | 9.06 | TAP Depth: | 1.25 in |
| O: | 4.78 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | O*: | 4.53 in |
| J: | 11 in |
Technical Specifications
| Output Key: | 1/2 X 3.50 | Mounting Style: | Base |
| Frame Size: | 180TC | Output HP: | 1.902 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load: | 3,590 | Series Code: | GR |
| Output RPM: | 21 | Input HP @ 1750 RPM: | 2.906 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Input HP: | 2.906 | Assembly: | BMQ-D |
| Input Bore (C Face): | 1.125 | Series Style: | GR-BMQ-D |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Model Code: | BMQ852 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310032244 | Weight: | 247.00 LB |

