Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-15-R-210
Part #:GR8520340.00
Catalog #:GR-BMQ852-15-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | O: | 4.78 in |
| T: | 2 | K: | 5.5 in |
| D: | 5.12 | BF: | 0.53 |
| LQ1: | 8.61 in | I: | 7.5 in |
| J: | 11 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| N: | 9.06 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 2.91 |
| RQ: | 7.98 in | B: | 13 |
| C: | 14 in | TAP Depth: | 1.25 in |
| A: | 7.19 | H-Tap size: | 5/8 - 11 UNC in |
Technical Specifications
| Keyway: | 5/16 X 5/32 | Output Shaft Orientation: | R |
| Output HP: | 16.55 | Frame Size: | 210TC |
| Mounting Style: | Base | Overhung Load: | 3,560 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.50 | Series Style: | GR-BMQ-R |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Series Code: | GR | Output Style: | R |
| Output Shaft Assembly Code: | R | Output RPM: | 116 |
| Input Style: | C-face Quill | Input HP: | 18.11 |
| Shaft Seal Material: | Viton | Model Code: | BMQ852 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 18.11 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 1.375 in |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Assembly: | BMQ-R | Ratio Range: | 15:1 |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310032374 | Weight: | 247.00 LB |

