Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-7.5-R-250
Part #:GR8520374.00
Catalog #:GR-BMQ852-7.5-R-250
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | A: | 7.19 |
| O: | 4.78 in | T: | 2 |
| BF: | 0.53 | F: | 5.81 |
| J: | 11 in | N: | 9.06 |
| B: | 13 | BD: | 9 |
| C: | 14 in | I: | 7.5 in |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | D: | 5.12 |
| K: | 5.5 in | AJ: | 7.25 |
| H-Tap size: | 5/8-11 UNC in | G: | 2.91 |
| AK: | 8.5 | TAP Depth: | 1.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.50 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.000 in |
| Output Style: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Model Code: | BMQ852 |
| Output RPM: | 233 | Series Code: | GR |
| Overhung Load: | 3,245 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2021 | Output HP: | 26.7 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 1.625 in |
| Center Distance (in): | 5.25 | Input HP: | 28.1 |
| Assembly: | BMQ-R | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.1 |
| Motor Frame Size: | 250 | Output Shaft Orientation: | R |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Series Style: | GR-BMQ-R | Input RPM: | 1,750 |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7213 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310032541 | Weight: | 247.00 LB |

