Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-5-D-250
Part #:GR8520385.00
Catalog #:GR-BMQ852-5-D-250
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | I: | 7.5 in |
| D: | 5.12 | G: | 2.91 |
| LQ1: | 9.17 in | N: | 9.06 |
| C: | 14 in | BE1: | 0.5 in |
| O*: | 4.53 in | T: | 2 |
| RQ: | 8.54 in | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8-11 UNC in | K: | 5.5 in |
| O: | 4.78 in | B: | 13 |
| AJ: | 7.25 | F: | 5.81 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AK: | 8.5 | J: | 11 in |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.625 in | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | BMQ-D | Ratio Range: | 5:1 |
| Series Code: | GR | Overhung Load: | 3,100 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 32.51 |
| Mounting Style: | Base | Ratio: | 5:1 |
| Product Type: | Right Angle | Series Style: | GR-BMQ-D |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1675 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ852 |
| Output Shaft Assembly Code: | D | Output HP: | 31.17 |
| Input HP: | 32.51 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.50 |
| Frame Size: | 250TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310032589 | Weight: | 247.00 LB |

