Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM852-10-H1-250-48
Part #:GR8520563.48
Catalog #:GR-HM852-10-H1-250-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | G: | 2.91 |
| C: | 14 in | U: | 1.25 in |
| I: | 7.5 in | V: | 4.26 in |
| L1: | 14.86 in | AJ: | 7.25 |
| AE2: | 0.68 | AK: | 8.5 |
| B: | 13 | BF: | 0.53 |
| AG: | 10.5 | BD: | 9 |
| F: | 5.81 | L: | 10.88 in |
| AE1: | 0.97 | AD: | 8.85 |
| J: | 11 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Reducer Style: | Worm - Right Angle |
| Series Code: | GR | Input RPM: | 1,750 |
| Input HP: | 23.15 | Output Key: | 3/4 X 4.00 |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 2449 |
| Model Code: | HM852 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Style: | H1 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 250 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Series Style: | GR-HM-H1 |
| Input HP @ 1750 RPM: | 23.15 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output HP: | 21.73 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Frame Size: | 250TC | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 690310032886 | Weight: | 254.00 LB |

