Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ852-80-H1-140-39
Part #:GR8520595.39
Catalog #:GR-HMQ852-80-H1-140-39
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| T: | 2.438 | F: | 5.81 |
| AJ: | 5.88 | BD: | 6.5 |
| BF: | 0.41 | AE1: | 0.97 |
| AE2: | 0.68 | B: | 13 |
| RQ: | 7.35 in | AG: | 10.5 |
| D: | 5.12 | LQ: | 7.85 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BE: | 0.38 in |
| AK: | 4.5 | C: | 14 in |
| J: | 11 in |
Technical Specifications
| Output Style: | H1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 21 | Mounting Style: | Shaft Mount |
| Ratio Range: | 80:1 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.906 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Series Style: | GR-HMQ-H1 | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Input HP: | 2.906 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Model Code: | HMQ852 | Output HP: | 1.902 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310032947 | Weight: | 247.00 LB |

