Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ852-30-H1-180-47
Part #:GR8520603.47
Catalog #:GR-HMQ852-30-H1-180-47
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE1: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| C: | 14 in | D: | 5.12 |
| T: | 2.938 | BE1: | 0.5 in |
| AJ: | 7.25 | J: | 11 in |
| AD: | 8.85 | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.68 |
| BD: | 9 | B: | 13 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in |
Technical Specifications
| Series Style: | GR-HMQ-H1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 10.538 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 10.538 | Input Diameter (in): | 1.125 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Frame Size: | 180TC | Output RPM: | 58 |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output HP: | 8.91 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |
General Specifications
| UPC: | 690310033067 | Weight: | 247.00 LB |

