Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ852-80-H1-180-35
Part #:GR8520607.35
Catalog #:GR-HMQ852-80-H1-180-35
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | RQ: | 7.98 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| J: | 11 in | AD: | 8.85 |
| G: | 2.91 | AK: | 8.5 |
| BD: | 9 | T: | 2.188 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 | C: | 14 in |
| AG: | 10.5 |
Technical Specifications
| Input HP: | 2.906 | Output Style: | H1 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Model Code: | HMQ852 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output HP: | 1.902 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Series Style: | GR-HMQ-H1 | Output Diameter (in): | 2.188 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Assembly: | HMQ-H1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Worm - Right Angle | Bore Code: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310033227 | Weight: | 247.00 LB |

