Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ852-30-H1-210-48
Part #:GR8520615.48
Catalog #:GR-HMQ852-30-H1-210-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| AE1: | 0.97 | J: | 11 in |
| C: | 14 in | BE1: | 0.5 in |
| D: | 5.12 | B: | 13 |
| RQ: | 7.98 in | I: | 7.5 in |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| T: | 3 | AG: | 10.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AD: | 8.85 |
Technical Specifications
| Output Style: | H1 | Input HP @ 1750 RPM: | 10.538 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Frame Size: | 210TC |
| Series Code: | GR | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Series Style: | GR-HMQ-H1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 48 | Reducer Style: | Worm - Right Angle |
| Model Code: | HMQ852 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.375 in | Input HP: | 10.538 |
| Output HP: | 8.91 | Output Diameter (in): | 3 in |
| Output RPM: | 58 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9627 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310033425 | Weight: | 247.00 LB |

