Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H852-50-H1-48A
Part #:GR8525546.00
Catalog #:GR-H852-50-H1-48A
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.000 in | Gear Type: | Worm |
| Series Style: | GR-H-H1 | Output Key: | 3/4 x 4 |
| Series: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | H-H1 | Bore Code: | 48 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Model Code: | H852 |
| Output Style: | H1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output HP: | 5.199 |
| Input HP: | 6.777 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310034132 | Weight: | 232.00 LB |

