Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B860-10-D
Part #:GR8600015.00
Catalog #:GR-B860-10-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | TAP Depth: | 1 in |
| A: | 8.13 | D: | 6.5 |
| O*: | 4.65 in | Center Distance (in): | 6 in |
| U: | 1.5 in | M: | 3.41 |
| T: | 2.5 | C: | 16.5 in |
| F: | 6.38 | B: | 14.25 |
| L: | 11.78 in | FA: | 11.13 in |
| O: | 4.65 in | J: | 12.75 in |
| N: | 10 | H-Tap size: | 5/8 - 11 UNC in |
| FZ: | 0.33 in | K: | 6.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Output RPM: | 175 | Ratio: | 10:1 |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input HP @ 1750 RPM: | 24.99 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Model Code: | B860 |
| Output Diameter (in): | 2.5 in | Input Diameter (in): | 1.5 in |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output HP: | 23.51 | Series Style: | GR-B-D |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway: | 3/8 X 3.00 in | Gear Type: | Worm |
| Series Code: | GR | Mounting Style: | Base |
| Overhung Load: | 3,723 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 24.99 | Assembly: | B-D |
| Output Key: | 5/8 X 4.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8467 in/lbs |
General Specifications
| UPC: | 690310034361 | Weight: | 321.00 LB |

