Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-50-L-180
Part #:GR8600027.00
Catalog #:GR-BM860-50-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | J: | 12.75 in |
| U: | 1.5 in | FZ: | 0.33 in |
| B: | 14.25 | K: | 6.38 in |
| FA: | 11.13 in | C: | 16.5 in |
| F: | 6.38 | T: | 2.5 |
| D: | 6.5 | N: | 10 |
| A: | 8.13 | H-Tap size: | 5/8-11 UNC in |
| L1: | 15.88 in | AJ: | 7.25 |
| BF: | 0.53 | TAP Depth: | 1 in |
| BD: | 9 | O: | 4.65 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 3.19 | Center Distance (in): | 6 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Input Keyway: | 3/8 X 3.00 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Model Code: | BM860 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,723 |
| Series Style: | GR-BM-L | Output HP: | 5.597 |
| Output Style: | L | Center Distance (in): | 6 |
| Assembly: | BM-L | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Diameter (in): | 1.5 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Input HP: | 7.242 |
| Series: | GR Series - Ironman Worm Gear Reducers | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.242 |
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10079 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| UPC: | 690310034439 | Weight: | 336.00 LB |

