Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-60-R-180
Part #:GR8600035.00
Catalog #:GR-BM860-60-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | BF: | 0.53 |
| J: | 12.75 in | D: | 6.5 |
| BE1: | 0.5 in | L1: | 15.88 in |
| L: | 11.78 in | H-Tap size: | 5/8-11 UNC in |
| B: | 14.25 | Center Distance (in): | 6 in |
| T: | 2.5 | A: | 8.13 |
| C: | 16.5 in | AK: | 8.5 |
| FZ: | 0.33 in | G: | 3.19 |
| F: | 6.38 | N: | 10 |
| TAP Depth: | 1 in | FA: | 11.13 in |
| K: | 6.38 in | U: | 1.5 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Mounting Style: | Base | Center Distance (in): | 6 |
| Input Diameter (in): | 1.5 in | Input Keyway: | 3/8 X 3.00 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 2.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Output Shaft Orientation: | R | Input RPM: | 1,750 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series Style: | GR-BM-R | Overhung Load: | 3,723 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29 |
| Ratio: | 60:1 | Series Code: | GR |
| Model Code: | BM860 | Input HP @ 1750 RPM: | 6.152 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output HP: | 4.539 | Input HP: | 6.152 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 3990 |
| Output Style: | R | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9808 in/lbs |
General Specifications
| UPC: | 690310034453 | Weight: | 336.00 LB |

