Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-30-R-210
Part #:GR8600053.00
Catalog #:GR-BM860-30-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 10 | Center Distance (in): | 6 in |
| TAP Depth: | 1 in | B: | 14.25 |
| AK: | 8.5 | O: | 4.65 in |
| K: | 6.38 in | T: | 2.5 |
| BF: | 0.53 | H-Tap size: | 5/8 - 11 UNC in |
| L1: | 15.88 in | G: | 3.19 |
| FA: | 11.13 in | C: | 16.5 in |
| AJ: | 7.25 | D: | 6.5 |
| L: | 11.78 in | FZ: | 0.33 in |
| J: | 12.75 in | BD: | 9 |
| F: | 6.38 | U: | 1.5 in |
| A: | 8.13 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Type: | Worm Speed Reducer |
| Assembly: | BM-R | Thrust Rating - output shaft: | 3990 |
| Model Code: | BM860 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Style: | R |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Frame Size: | 210TC | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.5 in | Output Shaft Orientation: | R |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Overhung Load: | 3,723 |
| Center Distance (in): | 6 | Output HP: | 9.486 |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 11.177 | Output Diameter (in): | 2.5 in |
| Input HP: | 11.177 | Series Style: | GR-BM-R |
| Series Code: | GR | Output RPM: | 58 |
| Output Shaft Assembly Code: | R | Input Keyway: | 3/8 X 3.00 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310034484 | Weight: | 336.00 LB |

