Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-50-R-210
Part #:GR8600055.00
Catalog #:GR-BM860-50-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | FA: | 11.13 in |
| FZ: | 0.33 in | O: | 4.65 in |
| BE1: | 0.5 in | G: | 3.19 |
| Center Distance (in): | 6 in | L: | 11.78 in |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 14.25 | TAP Depth: | 1 in |
| A: | 8.13 | H-Tap size: | 5/8-11 UNC in |
| L1: | 15.88 in | BD: | 9 |
| F: | 6.38 | T: | 2.5 |
| BF: | 0.53 | K: | 6.38 in |
| J: | 12.75 in | U: | 1.5 in |
| N: | 10 | C: | 16.5 in |
Technical Specifications
| Input Diameter (in): | 1.5 in | Input Bore (C Face): | 1.375 |
| Input Keyway: | 3/8 X 3.00 in | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Series Style: | GR-BM-R | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Input HP: | 7.242 | Output Shaft Assembly Code: | R |
| Ratio: | 50:1 | Assembly: | BM-R |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Ratio Range: | 50:1 | Mounting Style: | Base |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Thrust Rating - output shaft: | 3990 |
| Output Style: | R | Series Code: | GR |
| Gear Type: | Worm | Frame Size: | 210TC |
| Motor Frame Size: | 210 | Output Diameter (in): | 2.5 in |
| Overhung Load: | 3,723 | Model Code: | BM860 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output HP: | 5.597 | Input HP @ 1750 RPM: | 7.242 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 10079 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| UPC: | 690310034491 | Weight: | 336.00 LB |

