Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-60-R-210
Part #:GR8600056.00
Catalog #:GR-BM860-60-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | N: | 10 |
| Center Distance (in): | 6 in | G: | 3.19 |
| BF: | 0.53 | H-Tap size: | 5/8-11 UNC in |
| FA: | 11.13 in | AK: | 8.5 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| A: | 8.13 | T: | 2.5 |
| K: | 6.38 in | U: | 1.5 in |
| BD: | 9 | F: | 6.38 |
| J: | 12.75 in | C: | 16.5 in |
| B: | 14.25 | AJ: | 7.25 |
| L1: | 15.88 in | D: | 6.5 |
| L: | 11.78 in | TAP Depth: | 1 in |
Technical Specifications
| Output HP: | 4.539 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Frame Size: | 210TC |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,723 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Style: | R | Mounting Style: | Base |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.5 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Series Style: | GR-BM-R |
| Output RPM: | 29 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/8 X 3.00 in | Model Code: | BM860 |
| Motor Frame Size: | 210 | Input HP @ 1750 RPM: | 6.152 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input HP: | 6.152 | Input Style: | Flexible Coupling Input |
| Output Key: | 5/8 X 4.00 | Assembly: | BM-R |
| Output Shaft Orientation: | R | Ratio Range: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9808 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| UPC: | 690310034507 | Weight: | 336.00 LB |

