Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-50-D-210
Part #:GR8600062.00
Catalog #:GR-BM860-50-D-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.53 |
| G: | 3.19 | AK: | 8.5 |
| C: | 16.5 in | H-Tap size: | 5/8 - 11 UNC in |
| D: | 6.5 | J: | 12.75 in |
| O*: | 4.65 in | N: | 10 |
| F: | 6.38 | O: | 4.65 in |
| BE1: | 0.5 in | B: | 14.25 |
| U: | 1.5 in | L1: | 15.88 in |
| BD: | 9 | AJ: | 7.25 |
| K: | 6.38 in | L: | 11.78 in |
| FA: | 11.13 in | A: | 8.13 |
| T: | 2.5 | Center Distance (in): | 6 in |
| TAP Depth: | 1 in |
Technical Specifications
| Input Keyway: | 3/8 X 3.00 in | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 7.242 | Mounting Style: | Base |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Worm Speed Reducer | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | BM860 | Reducer: | Worm - Right Angle |
| Input HP: | 7.242 | Output RPM: | 35 |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Ratio Range: | 50:1 | Series Style: | GR-BM-D |
| Input Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 5.597 | Series Code: | GR |
| Frame Size: | 210TC | Assembly: | BM-D |
| Input RPM: | 1,750 | Overhung Load: | 3,723 |
| Output Diameter (in): | 2.5 in | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310034514 | Weight: | 336.00 LB |

