Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM860-80-R-180
Part #:GR8600108.00
Catalog #:GR-BM860-80-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | BE1: | 0.5 in |
| F: | 6.38 | AJ: | 7.25 |
| O: | 4.65 in | D: | 6.5 |
| BD: | 9 | FA: | 11.13 in |
| AK: | 8.5 | L1: | 15.88 in |
| FZ: | 0.33 in | J: | 12.75 in |
| B: | 14.25 | K: | 6.38 in |
| T: | 2.5 | G: | 3.19 |
| U: | 1.5 in | L: | 11.78 in |
| H-Tap size: | 5/8-11 UNC in | BF: | 0.53 |
| Center Distance (in): | 6 in | N: | 10 |
| C: | 16.5 in | A: | 8.13 |
Technical Specifications
| Frame Size: | 180TC | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 3.702 | Series Code: | GR |
| Output HP: | 2.522 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output RPM: | 21 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Model Code: | BM860 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.125 |
| Overhung Load: | 3,723 | Service Factor: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Style: | R |
| Assembly: | BM-R | Input Diameter (in): | 1.5 in |
| Input HP: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 180 | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Series Style: | GR-BM-R | Output Key: | 5/8 X 4.00 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |
General Specifications
| UPC: | 690310034637 | Weight: | 336.00 LB |

