Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ860-80-D-140
Part #:GR8600215.00
Catalog #:GR-BMQ860-80-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.25 | H-Tap size: | 5/8-11 UNC in |
| AJ: | 5.88 | A: | 8.13 |
| TAP Depth: | 1 in | F: | 6.38 |
| K: | 6.38 in | RQ: | 10.01 in |
| G: | 3.19 | D: | 6.5 |
| T: | 2.5 | Center Distance (in): | 6 in |
| BD: | 6.5 | AK: | 4.5 |
| O: | 4.65 in | BE: | 0.38 in |
| C: | 16.5 in | BF: | 0.41 |
| J: | 12.75 in | N: | 10 |
| FA: | 11.13 in | FZ: | 0.33 in |
| LQ: | 10.45 in | O*: | 4.65 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-D |
| Overhung Load: | 3,723 | Output Style: | D |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input HP: | 3.702 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Mounting Style: | Base |
| Output HP: | 2.522 | Series Code: | GR |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | BMQ860 |
| Ratio Range: | 80:1 | Output RPM: | 21 |
| Center Distance (in): | 6 | Series Style: | GR-BMQ-D |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 7264 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310034729 | Weight: | 331.00 LB |

