Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ860-60-L-210
Part #:GR8600262.00
Catalog #:GR-BMQ860-60-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | K: | 6.38 in |
| J: | 12.75 in | C: | 16.5 in |
| N: | 10 | A: | 8.13 |
| F: | 6.38 | BF: | 0.53 |
| LQ1: | 9.33 in | B: | 14.25 |
| T: | 2.5 | FA: | 11.13 in |
| G: | 3.19 | TAP Depth: | 1 in |
| RQ: | 8.69 in | D: | 6.5 |
| BD: | 9 | AK: | 8.5 |
| O: | 4.65 in | AJ: | 7.25 |
| BE1: | 0.5 in | H-Tap size: | 5/8 - 11 UNC in |
| FZ: | 0.33 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.152 |
| Output RPM: | 29 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Orientation: | L |
| Input Style: | C-Face Quill | Assembly: | BMQ-L |
| Model Code: | BMQ860 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.375 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Output Style: | L |
| Output Diameter (in): | 2.5 in | Series Code: | GR |
| Motor Frame Size: | 210TC | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | L |
| Output HP: | 4.539 | Service Factor: | 1 |
| Series Style: | GR-BMQ-L | Overhung Load: | 3,723 |
| Input HP: | 6.152 | Product Type: | Worm Speed Reducer |
| Frame Size: | 210TC | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310034927 | Weight: | 331.00 LB |

