Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM860-20-H1-180-55
Part #:GR8600517.55
Catalog #:GR-HM860-20-H1-180-55
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | F: | 6.38 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| B: | 14.5 | AD: | 10.52 |
| G: | 3.19 | J: | 12.75 in |
| L1: | 15.88 in | U: | 1.5 in |
| AJ: | 7.25 | FA: | 11.13 in |
| D: | 6.5 | AE2: | 0.52 |
| FZ: | 0.33 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | L: | 11.78 in |
| AG: | 11.5 | V: | 4.256 in |
| T: | 3.438 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Series Style: | GR-HM-H1 |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM860 |
| Output HP: | 14.06 | Series Code: | GR |
| Input HP: | 15.71 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 15.71 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| Frame Size: | 180TC | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180 |
| Input Diameter (in): | 1.5 in | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 10127 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| UPC: | 690310035214 | Weight: | 336.00 LB |

