Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM870-60-R-180
Part #:GR8700035.00
Catalog #:GR-BM870-60-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 5.65 in | C: | 18.91 in |
| G: | 2.75 | H-Tap size: | 1-8 UNC in |
| F: | 5.5 | J: | 12.5 in |
| TAP Depth: | 1.56 in | AJ: | 7.25 |
| K: | 6.25 in | B: | 14.88 |
| D: | 7.59 | FZ: | 0.35 in |
| BE1: | 0.5 in | N: | 11.76 |
| FA: | 11.37 in | U: | 1.625 in |
| AK: | 8.5 | BF: | 0.53 |
| A: | 7.63 | L: | 11.5 in |
| Center Distance (in): | 7 in | BD: | 9 |
| L1: | 15.5 in | T: | 2.75 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7 |
| Series Code: | GR | Thrust Rating - output shaft: | 4009 |
| Output HP: | 5.66 | Product Type: | Right Angle |
| Center Distance (in): | 7 | Ratio: | 60:1 |
| Assembly: | BM-R | Output Shaft Orientation: | R |
| Shaft Seal Material: | Viton | Output Style: | R |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180 |
| Frame Size: | 180TC | Output Diameter (in): | 2.75 in |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | BM870 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Series Style: | GR-BM-R | Input Diameter (in): | 1.625 in |
| Output Key: | 5/8 x 4.00 | Input RPM: | 1,750 |
| Overhung Load: | 6,209 | Output Shaft Assembly Code: | R |
| Input Keyway: | 3/8 X 2.87 in | Input HP: | 7 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 12220 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 6,209 lb |
General Specifications
| UPC: | 690310035665 | Weight: | 429.00 LB |

