Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ824-30-HL-56-20
Part #:GRF24002259.20
Catalog #:GR-FHMQ824-30-HL-56-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | X: | 7.5 in |
| D: | 2.5 | M: | 2.38 |
| L: | 5.51 in | LQ: | 4.63 in |
| B: | 6.12 | BD: | 6.5 |
| V: | 0.44 in | BE: | 0.38 in |
| N: | 3 | Center Distance (in): | 2.38 in |
| Y: | 6.27 in | C: | 6.94 in |
| AK: | 4.5 | H: | 0.41 in |
| U: | 0.75 in | I: | 3.77 in |
| R: | 3.73 in | A: | 4.06 |
Technical Specifications
| Output Shaft Orientation: | HL | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Frame Size: | 56C | Series Code: | GR |
| Mounting Style: | Flange Mounted Hollow Output Bore | Output Style: | HL |
| Bore Code: | 20 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | HL | Output HP: | 1.317 |
| Output Key: | 1/4 X 2.50 | Series Style: | GR-FHMQ-HL |
| Input HP: | 1.653 | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | FHMQ824 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Motor HP Rating: | 1.5 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 30:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Assembly: | FHMQ-HL |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 1423 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310151167 | Weight: | 50.00 LB |

