Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ830-30-HL-140-24
Part #:GRF30001545.24
Catalog #:GR-FHMQ830-30-HL-140-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.41 in | B: | 8.12 |
| AK: | 4.5 | N: | 3.75 |
| X: | 9 in | RQ: | 5.32 in |
| LQ: | 5.95 in | BD: | 6.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| V: | 0.5 in | D: | 3.25 |
| R: | 3.78 in | BE: | 0.38 in |
| U: | 0.875 in | C: | 8.88 in |
| I: | 4.84 in | Y: | 7.37 in |
| M: | 2.38 | A: | 5.25 |
Technical Specifications
| Output Style: | HL | Output Shaft Assembly Code: | HL |
| Output Key: | 3/8 x 3.00 | Output HP: | 2.332 |
| Keyway: | 3/16 X 3/32 | Series Style: | GR-FHMQ-HL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Frame Size: | 140TC | Output RPM: | 58 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Input HP: | 2.879 | Series Code: | GR |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Flange Mounted Hollow Output Bore |
| Output Shaft Orientation: | HL | Input Style: | C-Face Quill |
| Center Distance (in): | 3.00 | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Assembly: | FHMQ-HL | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Model Code: | FHMQ830 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Motor HP Rating: | 2 | Reduction: | Single |
| Output Torque Rating (in-lb): | 2519 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310176832 | Weight: | 79.00 LB |

