Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ832-50-HR-140-20
Part #:GRF32001297.20
Catalog #:GR-FHMQ832-50-HR-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 3.5 |
| RQ: | 5.51 in | V: | 0.5 in |
| H: | 0.41 in | L: | 6.76 in |
| M: | 2.38 | X: | 9 in |
| Center Distance (in): | 3.25 in | Y: | 7.37 in |
| I: | 5.02 in | BD: | 6.5 |
| R: | 4.03 in | B: | 8.75 |
| N: | 3.94 | U: | 0.875 in |
| C: | 9.38 in | LQ: | 6.14 in |
| AK: | 4.5 | A: | 5.75 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | HR |
| Output Style: | HR | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Series Code: | GR |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.462 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Output HP: | 1.841 |
| Frame Size: | 140TC | Output Shaft Assembly Code: | HR |
| Keyway: | 3/16 X 3/32 | Series Style: | GR-FHMQ-HR |
| Bore Code: | 20 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Assembly: | FHMQ-HR | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Model Code: | FHMQ832 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Quill Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor HP Rating: | 2 |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310163351 | Weight: | 87.00 LB |

