Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ832-40-HL-140-31
Part #:GRF32001546.31
Catalog #:GR-FHMQ832-40-HL-140-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | BE: | 0.38 in |
| X: | 9 in | Y: | 7.37 in |
| R: | 4.03 in | RQ: | 5.51 in |
| C: | 9.38 in | L: | 6.76 in |
| U: | 0.875 in | LQ: | 6.14 in |
| H: | 0.41 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | V: | 0.5 in |
| B: | 8.75 | I: | 5.02 in |
| BD: | 6.5 | N: | 3.94 |
| D: | 3.5 | A: | 5.75 |
Technical Specifications
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output HP: | 2.293 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | HL |
| Output RPM: | 43 | Series Code: | GR |
| Keyway: | 3/16 X 3/32 | Bore Code: | 31 |
| Output Shaft Orientation: | HL | Series Style: | GR-FHMQ-HL |
| Output Key: | 1/2 X 3.38 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Style: | HL | Input HP: | 2.926 |
| Input Bore (C Face): | 0.875 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Assembly: | FHMQ-HL | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | FHMQ832 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor HP Rating: | 2 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reduction: | Single |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310179802 | Weight: | 87.00 LB |

