Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B821-7.5-R
Part #:GRG8210014.00
Catalog #:GRG-B821-7.5-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | D: | 2.28 |
| K: | 2.5 in | U: | 0.625 in |
| H-Tap size: | 5/16-18 UNC in | B: | 5.8 |
| I: | 3.61 in | N: | 4.68 |
| F: | 3 | A: | 3.81 |
| J: | 4.75 in | C: | 6.38 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| M: | 1.76 | T: | 1 |
| L: | 4.82 in | O: | 2.29 in |
Technical Specifications
| Output HP: | 2.562 | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.38 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | B-R |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Series Code: | GRG |
| Output Shaft Assembly Code: | R | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 811 | Output Diameter (in): | 1.000 in |
| Input HP: | 2.793 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 2.793 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,035 | Ratio Range: | 7.5:1 |
| Output Style: | R | Center Distance (in): | 2.06 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 1/4 x 1.44 |
| Series Style: | GRG-B-R | Input Diameter (in): | 0.625 in |
| Model Code: | B821 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 692 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310035948 | Weight: | 25.00 LB |

