Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-10-L-56
Part #:GRG8210039.00
Catalog #:GRG-BM821-10-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3 | BD: | 6.5 |
| LQ: | 4.46 in | G: | 1.44 |
| B: | 5.8 | U: | 0.625 in |
| AK: | 4.5 | LM: | 7.07 |
| D: | 2.28 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | L: | 4.82 in |
| I: | 3.61 in | BF: | 0.41 |
| K: | 2.5 in | AJ: | 5.88 |
| O: | 2.29 in | M: | 1.76 |
| C: | 6.38 in | J: | 4.75 in |
| T: | 1 | RQ: | 4.06 in |
| N: | 4.68 | O*: | 2.08 in |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output HP: | 2.235 | Output Shaft Assembly Code: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Keyway: | 3/16 X 3/32 |
| Input HP: | 2.464 | Overhung Load: | 1,065 |
| No. of Gear Reductions: | Single | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Frame Size: | 56C | Series Code: | GRG |
| Mounting Style: | Base | Series Style: | GRG-BM-L |
| Output Style: | L | Output Shaft Orientation: | L |
| Output Key: | 1/4 X 1.44 | Output Diameter (in): | 1.000 in |
| Input Quill Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 898 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Model Code: | BM821 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.464 |
| Assembly: | BM-L | Motor HP Rating: | 2 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310036198 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

