Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-60-L-56
Part #:GRG8210046.00
Catalog #:GRG-BM821-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | O*: | 2.08 in |
| AJ: | 5.88 | M: | 1.76 |
| K: | 2.5 in | B: | 5.8 |
| U: | 0.625 in | D: | 2.28 |
| O: | 2.29 in | LM: | 7.07 |
| C: | 6.38 in | AK: | 4.5 |
| N: | 4.68 | T: | 1 |
| RQ: | 4.06 in | J: | 4.75 in |
| LQ: | 4.46 in | BE: | 0.38 in |
| L: | 4.82 in | I: | 3.61 in |
| G: | 1.44 | F: | 3 |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Overhung Load: | 1,415 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 29 | Series Code: | GRG |
| Input Style: | Flexible Coupling Input | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Output Style: | L | Mounting Style: | No Base |
| Output HP: | 0.435 | Series Style: | GRG-BM-L |
| Input HP: | 0.674 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/4 X 1.44 | Keyway: | 3/16 X 3/32 |
| Motor HP Rating: | 0.5 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 60:1 | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.674 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Assembly: | BM-L | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Model Code: | BM821 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 940 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036266 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

