Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-10-R-56
Part #:GRG8210051.00
Catalog #:GRG-BM821-10-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | O: | 2.29 in |
| G: | 1.44 | F: | 3 |
| AK: | 4.5 | D: | 2.28 |
| BD: | 6.5 | I: | 3.61 in |
| N: | 4.68 | BF: | 0.41 |
| LM: | 7.07 | J: | 4.75 in |
| U: | 0.625 in | O*: | 2.08 in |
| B: | 5.8 | Center Distance (in): | 2.06 in |
| C: | 6.38 in | K: | 2.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1 | A: | 3.81 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output HP: | 2.235 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | GRG | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Series Style: | GRG-BM-R |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,065 |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | R |
| Output Key: | 1/4 X 1.44 | Input HP: | 2.464 |
| Output Shaft Orientation: | R | Output Style: | R |
| Thrust Rating - output shaft: | 898 | Model Code: | BM821 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Assembly: | BM-R | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.464 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036310 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

