Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-80-R-56
Part #:GRG8210059.00
Catalog #:GRG-BM821-80-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | L: | 4.82 in |
| BD: | 6.5 | I: | 3.61 in |
| F: | 3 | AK: | 4.5 |
| AJ: | 5.88 | A: | 3.81 |
| LM: | 7.07 | BF: | 0.41 |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| C: | 6.38 in | J: | 4.75 in |
| N: | 4.68 | B: | 5.8 |
| H-Tap size: | 5/16-18 UNC in | O: | 2.29 in |
| T: | 1 | U: | 0.625 in |
| D: | 2.28 | K: | 2.5 in |
| BE: | 0.38 in |
Technical Specifications
| Series Style: | GRG-BM-R | Center Distance (in): | 2.06 |
| Model Code: | BM821 | Output Style: | R |
| Service Factor: | 1 | Output RPM: | 21 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.304 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Output Key: | 1/4 x 1.44 | Overhung Load: | 1,495 |
| Input Style: | Flexible Coupling Input | Series Code: | GRG |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input Diameter (in): | 0.625 in | Input HP: | 0.304 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Output Diameter (in): | 1.000 in | Output HP: | 0.19 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Assembly: | BM-R | Frame Size: | 56C |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 547 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036396 | Weight: | 30.00 LB |

