Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-7.5-D-56
Part #:GRG8210062.00
Catalog #:GRG-BM821-7.5-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.75 in | B: | 5.8 |
| AK: | 4.5 | BE: | 0.38 in |
| U: | 0.625 in | C: | 6.38 in |
| K: | 2.5 in | F: | 3 |
| BD: | 6.5 | BF: | 0.41 |
| H-Tap size: | 5/16-18 UNC in | L: | 4.82 in |
| LM: | 7.07 | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | O*: | 2.08 in |
| I: | 3.61 in | A: | 3.81 |
| O: | 2.29 in | D: | 2.28 |
| T: | 1 | TAP Depth: | 0.63 in |
| G: | 1.44 | N: | 4.68 |
| O*: | 2.08 |
Technical Specifications
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input HP: | 2.793 |
| Output Style: | D | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 x 1.44 | Center Distance (in): | 2.06 |
| Output HP: | 2.562 | Thrust Rating - output shaft: | 811 |
| Series Code: | GRG | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.793 | Output Diameter (in): | 1.000 in |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Overhung Load: | 1,035 | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BM821 | Input Keyway: | 3/16 X 1.38 in |
| Series Style: | GRG-BM-D | Output RPM: | 233 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
| Output Torque Rating (in-lb): | 692 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036426 | Weight: | 30.00 LB |

