Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-20-D-56
Part #:GRG8210065.00
Catalog #:GRG-BM821-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | K: | 2.5 in |
| B: | 5.8 | TAP Depth: | 0.63 in |
| AK: | 4.5 | A: | 3.81 |
| T: | 1 | Center Distance (in): | 2.06 in |
| L: | 4.82 in | I: | 3.61 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 6.5 | AJ: | 5.88 |
| O*: | 2.08 in | U: | 0.625 in |
| N: | 4.68 | F: | 3 |
| D: | 2.28 | H-Tap size: | 5/16-18 UNC in |
| J: | 4.75 in | C: | 6.38 in |
| G: | 1.44 | LM: | 7.07 |
| O*: | 2.08 |
Technical Specifications
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 1.44 |
| Input Style: | Flexible Coupling Input | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Input HP: | 1.584 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Worm Speed Reducer |
| Model Code: | BM821 | Output RPM: | 87 |
| Mounting Style: | Base | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Series Style: | GRG-BM-D |
| Motor Frame Size: | 56C | Series Code: | GRG |
| Frame Size: | 56C | Assembly: | BM-D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 1.584 | Output HP: | 1.338 |
| Overhung Load: | 1,175 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| UPC: | 690310036457 | Weight: | 30.00 LB |

