Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-60-D-56
Part #:GRG8210070.00
Catalog #:GRG-BM821-60-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.08 in | O: | 2.29 in |
| H-Tap size: | 5/16-18 UNC in | F: | 3 |
| TAP Depth: | 0.63 in | I: | 3.61 in |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.625 in | T: | 1 |
| BD: | 6.5 | LM: | 7.07 |
| B: | 5.8 | G: | 1.44 |
| L: | 4.82 in | C: | 6.38 in |
| J: | 4.75 in | AK: | 4.5 |
| N: | 4.68 | Center Distance (in): | 2.06 in |
| A: | 3.81 | D: | 2.28 |
| K: | 2.5 in | BE: | 0.38 in |
| O*: | 2.08 |
Technical Specifications
| Ratio: | 60:1 | Model Code: | BM821 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 60:1 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 29 |
| Overhung Load: | 1,415 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Assembly: | BM-D |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 1.44 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 56C | Output HP: | 0.435 |
| Mounting Style: | Base | Series Code: | GRG |
| Series Style: | GRG-BM-D | Output Style: | D |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Input HP: | 0.674 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 690310036501 | Weight: | 30.00 LB |

