Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-7.5-L-140
Part #:GRG8210074.00
Catalog #:GRG-BM821-7.5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 7.07 |
| G: | 1.44 | AJ: | 5.88 |
| N: | 4.68 | BE: | 0.38 in |
| K: | 2.5 in | D: | 2.28 |
| I: | 3.61 in | O*: | 2.08 in |
| U: | 0.625 in | BD: | 6.5 |
| F: | 3 | T: | 1 |
| O: | 2.29 in | Center Distance (in): | 2.06 in |
| B: | 5.8 | C: | 6.38 in |
| AK: | 4.5 | L: | 4.82 in |
| J: | 4.75 in | A: | 3.81 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | L |
| Output Style: | L | Frame Size: | 140TC |
| Output HP: | 2.562 | Output Key: | 1/4 X 1.44 |
| Input RPM: | 1,750 | Input HP: | 2.793 |
| Input Style: | Flexible Coupling Input | Mounting Style: | No Base |
| Overhung Load: | 1,035 | Output Shaft Assembly Code: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Code: | GRG |
| Output RPM: | 233 | Series Style: | GRG-BM-L |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Model Code: | BM821 | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.793 | Assembly: | BM-L |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 811 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 692 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036549 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

