Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-50-L-140
Part #:GRG8210081.00
Catalog #:GRG-BM821-50-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | H-Tap size: | 5/16-18 UNC in |
| BD: | 6.5 | T: | 1 |
| D: | 2.28 | F: | 3 |
| B: | 5.8 | J: | 4.75 in |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| O: | 2.29 in | AJ: | 5.88 |
| I: | 3.61 in | LM: | 7.07 |
| L: | 4.82 in | A: | 3.81 |
| BE: | 0.38 in | G: | 1.44 |
| K: | 2.5 in | TAP Depth: | 0.63 in |
| N: | 4.68 | BF: | 0.41 |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Assembly: | BM-L |
| Output Shaft Assembly Code: | L | Ratio Range: | 50:1 |
| Service Factor: | 1 | Model Code: | BM821 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.000 in | Output Shaft Orientation: | L |
| Mounting Style: | Base | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.769 |
| Input Diameter (in): | 0.625 in | Output HP: | 0.539 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load: | 1,385 | Output RPM: | 35 |
| Motor Frame Size: | 140 | Frame Size: | 140TC |
| Input HP: | 0.769 | Output Style: | L |
| Input Keyway: | 3/16 X 1.38 in | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Output Key: | 1/4 x 1.44 |
| Series Style: | GRG-BM-L | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | GRG |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 690310036600 | Weight: | 30.00 LB |

