Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-60-L-140
Part #:GRG8210082.00
Catalog #:GRG-BM821-60-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 2.28 |
| AK: | 4.5 | L: | 4.82 in |
| I: | 3.61 in | O: | 2.29 in |
| J: | 4.75 in | TAP Depth: | 0.63 in |
| LM: | 7.07 | B: | 5.8 |
| F: | 3 | K: | 2.5 in |
| C: | 6.38 in | G: | 1.44 |
| N: | 4.68 | T: | 1 |
| Center Distance (in): | 2.06 in | U: | 0.625 in |
| BE: | 0.38 in | A: | 3.81 |
| H-Tap size: | 5/16-18 UNC in | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Series: | GRG Series - Ironman Worm Gear Reducers | Series Style: | GRG-BM-L |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.000 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Assembly: | BM-L |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Overhung Load: | 1,415 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output HP: | 0.435 | Input Diameter (in): | 0.625 in |
| Model Code: | BM821 | Ratio Range: | 60:1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Output Style: | L | Input HP: | 0.674 |
| Input Keyway: | 3/16 X 1.38 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Output Key: | 1/4 x 1.44 | Output RPM: | 29 |
| Series Code: | GRG | Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 940 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036617 | Weight: | 30.00 LB |

