Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-15-R-140
Part #:GRG8210088.00
Catalog #:GRG-BM821-15-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| BF: | 0.41 | C: | 6.38 in |
| TAP Depth: | 0.63 in | L: | 4.82 in |
| B: | 5.8 | H-Tap size: | 5/16-18 UNC in |
| BE: | 0.38 in | K: | 2.5 in |
| T: | 1 | A: | 3.81 |
| O: | 2.29 in | BD: | 6.5 |
| G: | 1.44 | N: | 4.68 |
| U: | 0.625 in | AJ: | 5.88 |
| F: | 3 | J: | 4.75 in |
| D: | 2.28 |
Technical Specifications
| Output HP: | 1.661 | Output Diameter (in): | 1.000 in |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.887 |
| Series Code: | GRG | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 1.44 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 0.625 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output RPM: | 116 | Overhung Load: | 1,125 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Assembly: | BM-R | Input Keyway: | 3/16 X 1.38 in |
| Input HP: | 1.887 | Thrust Rating - output shaft: | 1099 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Series Style: | GRG-BM-R | Series: | GRG Series - Ironman Worm Gear Reducers |
| Model Code: | BM821 | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036648 | Weight: | 30.00 LB |

