Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-30-R-140
Part #:GRG8210091.00
Catalog #:GRG-BM821-30-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | O: | 2.29 in |
| I: | 3.61 in | N: | 4.68 |
| J: | 4.75 in | BD: | 6.5 |
| LM: | 7.07 | T: | 1 |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| TAP Depth: | 0.63 in | A: | 3.81 |
| AJ: | 5.88 | D: | 2.28 |
| K: | 2.5 in | C: | 6.38 in |
| F: | 3 | AK: | 4.5 |
| U: | 0.625 in | BE: | 0.38 in |
| G: | 1.44 | B: | 5.8 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Product Line: | GRG Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Model Code: | BM821 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Style: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 0.896 | Product Type: | Right Angle |
| Assembly: | BM-R | Overhung Load: | 1,255 |
| Ratio Range: | 30:1 | Output Key: | 1/4 x 1.44 |
| Series Style: | GRG-BM-R | Output RPM: | 58 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.129 |
| Series Code: | GRG | Center Distance (in): | 2.06 |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 140 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.129 | Output Diameter (in): | 1.000 in |
| Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 690310036679 | Weight: | 30.00 LB |

