Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-50-R-140
Part #:GRG8210093.00
Catalog #:GRG-BM821-50-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | L: | 4.82 in |
| LM: | 7.07 | BE: | 0.38 in |
| C: | 6.38 in | B: | 5.8 |
| TAP Depth: | 0.63 in | Center Distance (in): | 2.06 in |
| H-Tap size: | 5/16-18 UNC in | N: | 4.68 |
| BF: | 0.41 | T: | 1 |
| AJ: | 5.88 | A: | 3.81 |
| G: | 1.44 | J: | 4.75 in |
| AK: | 4.5 | U: | 0.625 in |
| BD: | 6.5 | F: | 3 |
| O: | 2.29 in | I: | 3.61 in |
| D: | 2.28 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.769 | Output Shaft Orientation: | R |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Output Style: | R | Assembly: | BM-R |
| Frame Size: | 140TC | Input HP: | 0.769 |
| Input RPM: | 1,750 | Output HP: | 0.539 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Overhung Load: | 1,385 |
| Output Key: | 1/4 x 1.44 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.625 in |
| Series Code: | GRG | Series Style: | GRG-BM-R |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Model Code: | BM821 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 690310036693 | Weight: | 30.00 LB |

