Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-60-D-140
Part #:GRG8210106.00
Catalog #:GRG-BM821-60-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| D: | 2.28 | J: | 4.75 in |
| G: | 1.44 | T: | 1 |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
| C: | 6.38 in | I: | 3.61 in |
| U: | 0.625 in | LM: | 7.07 |
| BD: | 6.5 | A: | 3.81 |
| BF: | 0.41 | K: | 2.5 in |
| O*: | 2.08 in | H-Tap size: | 5/16-18 UNC in |
| O: | 2.29 in | B: | 5.8 |
| F: | 3 | L: | 4.82 in |
| N: | 4.68 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 60:1 | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.875 | Series Code: | GRG |
| Input HP: | 0.674 | Frame Size: | 140TC |
| Product Type: | Right Angle | Output HP: | 0.435 |
| Model Code: | BM821 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Series Style: | GRG-BM-D | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Output Style: | D |
| Assembly: | BM-D | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 x 1.44 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.000 in |
| Overhung Load: | 1,415 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Mounting Style: | Base |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036754 | Weight: | 30.00 LB |

