Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-7.5-L-56
Part #:GRG8210110.00
Catalog #:GRG-BMQ821-7.5-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | G: | 1.44 |
| T: | 1 | LQ: | 4.46 in |
| AK: | 4.5 | BF: | 0.41 |
| A: | 3.81 | O: | 2.29 in |
| Center Distance (in): | 2.06 in | H-Tap size: | 5/16-18 UNC in |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 3.61 in | D: | 2.28 |
| RQ: | 4.06 in | N: | 4.68 |
| BD: | 6.5 | B: | 5.8 |
| F: | 3 | TAP Depth: | 0.63 in |
| J: | 4.75 in | C: | 6.38 in |
Technical Specifications
| Output Key: | 1/4 x 1.44 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Overhung Load: | 1,035 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 811 |
| Series Code: | GRG | No. of Gear Reductions: | Single |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Model Code: | BMQ821 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Series: | GRG Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Style: | L |
| Center Distance (in): | 2.06 | Reducer: | Worm - Right Angle |
| Output HP: | 2.562 | Series Style: | GRG-BMQ-L |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.793 |
| Input HP: | 2.793 | Output Shaft Orientation: | L |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 692 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036778 | Weight: | 29.00 LB |

