Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-40-L-56
Part #:GRG8210116.00
Catalog #:GRG-BMQ821-40-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O: | 2.29 in |
| BF: | 0.41 | N: | 4.68 |
| BD: | 6.5 | LQ: | 4.46 in |
| O*: | 2.08 in | J: | 4.75 in |
| BE: | 0.38 in | G: | 1.44 |
| T: | 1 | K: | 2.5 in |
| LM: | 7.07 | C: | 6.38 in |
| AJ: | 5.88 | M: | 1.76 |
| F: | 3 | D: | 2.28 |
| RQ: | 4.06 in | Center Distance (in): | 2.06 in |
| B: | 5.8 | L: | 4.82 in |
| U: | 0.625 in | I: | 3.61 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Series Code: | GRG |
| Output Key: | 1/4 X 1.44 | Series Style: | GRG-BMQ-L |
| Overhung Load: | 1,315 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 56C |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output HP: | 0.674 |
| Output RPM: | 43 | Keyway: | 3/16 X 3/32 |
| Mounting Style: | No Base | Input HP: | 0.916 |
| Model Code: | BMQ821 | Reducer: | Worm - Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Input Quill Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.916 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56 | Ratio Range: | 40:1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Motor HP Rating: | 0.75 | Assembly: | BMQ-L |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Output Torque Rating (in-lb): | 971 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036839 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

