Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-60-L-56
Part #:GRG8210118.00
Catalog #:GRG-BMQ821-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | K: | 2.5 in |
| J: | 4.75 in | BD: | 6.5 |
| B: | 5.8 | LM: | 7.07 |
| U: | 0.625 in | BE: | 0.38 in |
| O*: | 2.08 in | T: | 1 |
| N: | 4.68 | D: | 2.28 |
| F: | 3 | AK: | 4.5 |
| M: | 1.76 | RQ: | 4.06 in |
| L: | 4.82 in | LQ: | 4.46 in |
| Center Distance (in): | 2.06 in | I: | 3.61 in |
| C: | 6.38 in | G: | 1.44 |
| AJ: | 5.88 | BF: | 0.41 |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Frame Size: | 56C | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Input RPM: | 1,750 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Series Style: | GRG-BMQ-L | Keyway: | 3/16 X 3/32 |
| Output HP: | 0.435 | Output Shaft Assembly Code: | L |
| Output Shaft Orientation: | L | Input HP: | 0.674 |
| Output Key: | 1/4 X 1.44 | Overhung Load: | 1,415 |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Model Code: | BMQ821 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 60:1 | Motor HP Rating: | 0.5 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Input Quill Diameter (in): | 0.625 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 56 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036853 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

