Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-30-D-56
Part #:GRG8210139.00
Catalog #:GRG-BMQ821-30-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| M: | 1.76 | T: | 1 |
| O: | 2.29 in | O*: | 2.08 in |
| RQ: | 4.06 in | D: | 2.28 |
| AJ: | 5.88 | LM: | 7.07 |
| U: | 0.625 in | L: | 4.82 in |
| N: | 4.68 | LQ: | 4.46 in |
| F: | 3 | I: | 3.61 in |
| G: | 1.44 | J: | 4.75 in |
| C: | 6.38 in | BE: | 0.38 in |
| K: | 2.5 in | B: | 5.8 |
| AK: | 4.5 | BF: | 0.41 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| A: | 3.81 |
Technical Specifications
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Keyway: | 3/16 X 3/32 | Output RPM: | 58 |
| Output Key: | 1/4 X 1.44 | Frame Size: | 56C |
| Series Code: | GRG | Input HP: | 1.129 |
| No. of Gear Reductions: | Single | Series Style: | GRG-BMQ-D |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Style: | D |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Output Shaft Assembly Code: | D |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output HP: | 0.896 | Input RPM: | 1,750 |
| Overhung Load: | 1,255 | Ratio: | 30:1 |
| Motor Frame Size: | 56 | Input Quill Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 1.129 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Model Code: | BMQ821 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor HP Rating: | 1 |
| Assembly: | BMQ-D | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
| Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 690310037065 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

