Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-40-D-140
Part #:GRG8210176.00
Catalog #:GRG-BMQ821-40-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | BF: | 0.41 |
| D: | 2.28 | B: | 5.8 |
| N: | 4.68 | RQ: | 4.06 in |
| AK: | 4.5 | K: | 2.5 in |
| O: | 2.29 in | BD: | 6.5 |
| O*: | 2.08 in | AJ: | 5.88 |
| H-Tap size: | 5/16-18 UNC in | J: | 4.75 in |
| F: | 3 | T: | 1 |
| BE: | 0.38 in | C: | 6.38 in |
| G: | 1.44 | TAP Depth: | 0.63 in |
| Center Distance (in): | 2.06 in | LQ: | 4.46 in |
| A: | 3.81 |
Technical Specifications
| Motor Frame Size: | 140 | Input Diameter (in): | 0.875 in |
| Output RPM: | 43 | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Output Key: | 1/4 x 1.44 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | BMQ-D | Series Code: | GRG |
| Model Code: | BMQ821 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.916 | Frame Size: | 140TC |
| Output HP: | 0.674 | Ratio: | 40:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Center Distance (in): | 2.06 | Ratio Range: | 40:1 |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Input HP: | 0.916 | Input RPM: | 1,750 |
| Series Style: | GRG-BMQ-D | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Overhung Load: | 1,315 |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Output Torque Rating (in-lb): | 971 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310037393 | Weight: | 29.00 LB |

